Global Website         News         Investor Relations         Careers         Contact Us

RO3073

Order Number RO3073

  • 315MHz SAW Resonator - Single Port
  • Max Insertion Loss: 2.2000 dB
  • use in 315MHz Fixed-Frequency Wireless Transmitters
  • Low Series Resistance
  • Quartz Stability
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

RO3073

The RO3073 is a true one-port, surface-acoustic-wave (SAW) resonator in a low-profile TO39 case. It provides reliable, fundamental-mode, quartz frequency stabilization of fixed-frequency transmitters operating at 315 MHz. The RO3073 is designed specifically for wireless remote controls and security transmitters, typically for automotive-keyless-entry, operating in the USA under FCC Part 15, in Canada under DoC RSS- 210, and in Italy.
Annual Volume 2500
Product Type Resonator - Single Port
Frequency 315MHz
Frequency MHz (min) 314.925
Frequency MHz (max) 315.075
Insertion Loss (typ) 1.50 dB
Insertion Loss (max) 2.20 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 3-Lead, Low-Profile Pin
Package TO39-3 Can
Lid Symbol RO3073
Dimension 9.3 mm
Technology SAW
Automotive Yes
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW resonators.
Data Sheet Download PDF
Data Sheet Date Mar 26, 2008
Key Markets Automotive | Retail | Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR
Key Applications Automotive Keyless Entry | Tire Pressure Monitoring | Wireless Point-of-Sale Terminals | Data Link Equipment | Peripherals | Remote Bar Code Data Entry | Bar Code Readers | Identification Tags | Home Automation | Door and Gate Openers | Personal and Home Security | Automated Meter Reading | Consumer Sports
Applications Characteristics Ideal for low-power AM Transmitters in automotive-keyless-entry | - Operating under USA Part 15, Canada RSS-210, and Italy
Order Number RO3073
Packaging Antistatic Tube
Shipping Size 50 Units / Tube