Global Website         News         Investor Relations         Careers         Contact Us

RO3073A-21

Order Number RO3073A-21

  • 315.0MHz SAW Resonator - Single Port
  • Max Insertion Loss: 2.2000 dB
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

RO3073A-21

The RO3073A-21 is a true one-port, surface-acoustic-wave (SAW) resonator in a surface-mount, ceramic case. It provides reliable, fundamental-mode, quartz frequency stabilization of fixed-frequency transmitters operating at 315.00 MHz. This SAW is designed for remote-control and wireless security transmitters.
Product Type Resonator - Single Port
Frequency 315.0MHz
Insertion Loss (typ) 1.50 dB
Insertion Loss (max) 2.20 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 4-Terminal Ceramic Surface Mount Package (SMP)
Package SM5035-4
Lid Symbol 847
Dimension 5 x 3.5 mm
Technology SAW
Automotive Yes
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Jun 18, 2015
Key Markets Security
Key Applications remote-control and wireless security transmitters
Order Number RO3073A-21
Order Increment 500
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel