Global Website         News         Investor Relations         Careers         Contact Us

RO3104

Order Number RO3104

  • 303.825MHz SAW Resonator - Single Port
  • Max Insertion Loss: 2.0000 dB
  • use in 303.825MHz Fixed Frequency Wireless Transmitters in USA and Others
  • Quartz Stability
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

RO3104

The RO3104 is a true one-port, surface-acoustic-wave (SAW) resonator in a low-profile TO39 case. It provides reliable, fundamental-mode, quartz frequency stabilization of fixed-frequency transmitters operating at 303.825 MHz (often referred to as the 303.875 MHz channel). The RO3104 is designed for remote-control and wireless security transmitters operating in the USA under FCC Part 15, in Japan, in Australia, and in Korea.
Annual Volume 2500
Product Type Resonator - Single Port
Frequency 303.825MHz
Frequency MHz (min) 303.75
Frequency MHz (max) 303.9
Insertion Loss (typ) 1.30 dB
Insertion Loss (max) 2.00 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 3-Lead, Low-Profile Pin
Package TO39-3 Can
Lid Symbol RO3104
Dimension 9.3 mm
Technology SAW
Automotive Yes
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW resonators.
Data Sheet Download PDF
Data Sheet Date Feb 4, 2009
Key Markets Automotive | Retail | Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR
Key Applications Automotive Keyless Entry | Tire Pressure Monitoring | Wireless Point-of-Sale Terminals | Data Link Equipment | Peripherals | Remote Bar Code Data Entry | Bar Code Readers | Identification Tags | Home Automation | Door and Gate Openers | Personal and Home Security | Automated Meter Reading | Consumer Sports
Applications Characteristics Specifically for low-power AM transmitters in remote-control and wireless alarm applications | - Operating under USA Part 15, in Australia, in Japan, in Korea
Order Number RO3104
Packaging Antistatic Tube
Shipping Size 50 Units / Tube