Global Website         News         Investor Relations         Careers         Contact Us

RP1104

Order Number RP1104

  • 824.25MHz SAW Resonator - Dual Port
  • Max Insertion Loss: 9.5000 dB
  • use in 824MHz Oscillators
  • Nominal Insertion Phase Shift of 180 Degree at Resonance
  • Quartz Stability
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

RP1104

The RP1104 is a two-port, 180 degree surface-acoustic-wave (SAW) resonator in a low-profile TO39 case. It provides reliable, fundamental-mode, quartz frequency stabilization of fixed-frequency oscillators operating at or near 824.05 MHz. The nominal resonator frequency is higher than the nominal oscillator frequency to allow for production frequency tuning. This SAW is designed specifically for stabilization of the second LO of CATV convertors with channel 13 outputs for use in Taipei. In this application, the oscillator must be a modified- Colpitts design with the SAW connected to simulate a one-port SAW.
Annual Volume 2500
Product Type Resonator - Dual Port
Frequency 824.25MHz
Frequency MHz (min) 824.1
Frequency MHz (max) 824.4
Insertion Loss (typ) 9.00 dB
Insertion Loss (max) 9.50 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 3-Lead, Low-Profile Pin
Package TO39-3 Can
Lid Symbol P1104
Dimension 9.3 mm
Technology SAW
Automotive Yes
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW resonators.
Data Sheet Download PDF
Data Sheet Date Dec 11, 2008
Key Markets Automotive | Retail | Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR
Key Applications Automotive Keyless Entry | Tire Pressure Monitoring | Wireless Point-of-Sale Terminals | Data Link Equipment | Peripherals | Remote Bar Code Data Entry | Bar Code Readers | Identification Tags | Home Automation | Door and Gate Openers | Personal and Home Security | Automated Meter Reading | Consumer Sports
Order Number RP1104
Packaging Antistatic Tube
Shipping Size 50 Units / Tube