Global Website         News         Investor Relations         Careers         Contact Us

RP1236-1

Order Number RP1236-1

  • 312MHz SAW Resonator - Dual Port
  • Max Insertion Loss: 13.0000 dB
  • use in USA or Canadian 312MHz Low-Power Superhet Transmitters
  • Nominal Insertion Phase Shift of 180 Degree at Resonance
  • Operating under USA Part 15, Canada DoC RSS-210

RP1236-1

Double click on above image to view full picture

Zoom Out
Zoom In

More Views

The RP1236-1 is a two-port, 180 degree surface-acoustic-wave (SAW) resonator in a low-profile TO39 case. It provides reliable, fundamental-mode, quartz frequency stabilization of fixed-frequency transmitters operating at 312 MHz. Typical applications include wireless security and remote-control receivers operating in the USA under FCC Part 15 and in Canada under DoC RSS-210.
Annual Volume 2500
Product Type Resonator - Dual Port
Frequency 312MHz
Frequency MHz (min) 311.75
Frequency MHz (max) 312.25
Insertion Loss (typ) 8.10 dB
Insertion Loss (max) 13.00 dB
Operating Temperature °C (min) -40
Operating Temperature °C (max) +85
Mounting Type 3-Lead, Low-Profile Pin
Package TO39-3 Can
Lid Symbol P1236
Dimension 9.3 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW resonators.
Data Sheet Download PDF
Data Sheet Date May 3, 2004
Key Markets Automotive | Retail | Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR
Key Applications Automotive Keyless Entry | Tire Pressure Monitoring | Wireless Point-of-Sale Terminals | Data Link Equipment | Peripherals | Remote Bar Code Data Entry | Bar Code Readers | Identification Tags | Home Automation | Door and Gate Openers | Personal and Home Security | Automated Meter Reading | Consumer Sports
Order Number RP1236-1
Packaging Antistatic Tube
Shipping Size 50 Units / Tube