Global Website         News         Investor Relations         Careers         Contact Us

RP1298

Order Number RP1298

  • 423.22MHz SAW Resonator - Dual Port
  • Max Insertion Loss: 8.0000 dB
  • use in Local Oscillators in 433.92MHz Superhet Receivers
  • Nominal Insertion Phase Shift of 180 Degree at Resonance
  • Operating under European ETSI-ETS 300 220 and Germany FTZ 17 TR 2100
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

RP1298

The RP1298 is a two-port, 180 degree surface-acoustic-wave (SAW) resonator in a low-profile TO39 case. It provides reliable, fundamental-mode, quartz frequency stabilization of local oscillators operating at approximately 423.22 MHz. The RP1298 is designed for 433.92 MHz superhet receivers in remote-control and wireless security applications operating in Europe under ETSI I-ETS 300 220 and in Germany under FTZ 17 TR 2100.
Annual Volume 2500
Product Type Resonator - Dual Port
Frequency 423.22MHz
Frequency MHz (min) 423.12
Frequency MHz (max) 423.32
Insertion Loss (typ) 5.20 dB
Insertion Loss (max) 8.00 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 3-Lead, Low-Profile Pin
Package TO39-3 Can
Lid Symbol P1298
Dimension 9.3 mm
Technology SAW
Automotive Yes
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW resonators.
Data Sheet Download PDF
Data Sheet Date Nov 5, 1999
Key Markets Automotive | Retail | Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR
Key Applications Automotive Keyless Entry | Tire Pressure Monitoring | Wireless Point-of-Sale Terminals | Data Link Equipment | Peripherals | Remote Bar Code Data Entry | Bar Code Readers | Identification Tags | Home Automation | Door and Gate Openers | Personal and Home Security | Automated Meter Reading | Consumer Sports
Order Number RP1298
Packaging Antistatic Tube
Shipping Size 50 Units / Tube