Global Website         News         Investor Relations         Careers         Contact Us

SAFBC315MSP0T00

Order Number SAFBC315MSP0T00

SAW Filter for Automotive RKE

  • 315MHz SAW Filter
  • Max Insertion Loss: 3.0000 dB
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SAFBC315MSP0T00

The Murata 315 MHz SAFBC315MSP0T00 SAW Filter is for Automotive RKE applications.
Annual Volume 2500
Product Type Filter
Frequency 315MHz
Bandwidth MHz (typical) 1
Insertion Loss (typ) 3.00 dB
Insertion Loss (max) 3.00 dB
Operating Temperature Range -40 to +125
Operating Temperature °C (min) -40
Operating Temperature °C (max) 125
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol QN
Dimension 3 x 3 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Order Number SAFBC315MSP0T00
Packaging Tape and Reel
Shipping Size 7" @ 1000 Units / Reel; 13" @ 3000 Units / Reel