Global Website         News         Investor Relations         Careers         Contact Us

SC3053B

Order Number SC3053B

  • 750MHz SAW Diff Sine Wave Clock
  • Tolerance / Specification: +/-250 kHz @ 0 to +70
  • use in high-speed communications timing systems
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SC3053B

This digital clock is designed for use with high-speed timing systems. Fundamental-mode oscillation is made possible by surface-acoustic-wave (SAW) technology. The design results in low jitter, compact size, and low power consumption. Differential outputs provide a sine wave that is capable of driving 50 Ohm loads.
Annual Volume 500
Product Type Diff Sine Wave Clock
Frequency 750MHz
Frequency MHz (min) 749.812
Frequency MHz (max) 750.188
Tolerance +/-250
Jitter 15 typical / 30 maximum
Operating Temperature Range 0 to +70
Operating Temperature °C (min) 0
Operating Temperature °C (max) 70
Mounting Type 8-Terminal Surface Mount Package (SMP)
Package SMC-8
Lid Symbol SC3053B
Dimension 13.5 x 9.4 mm
Supply Voltage (Vdc) 3.3
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW-Based frequency control devices.
Data Sheet Download PDF
Data Sheet Date Jul 12, 2001
RoHs File Download PDF
Order Number SC3053B
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel