Global Website         News         Investor Relations         Careers         Contact Us

SF1056B

Order Number SF1056B

  • 110.592MHz SAW Filter
  • Bandwidth: 1.152 MHz @ 3 dB Passband
  • Max Insertion Loss: 10.0000 dB
  • use in DECT and WLAN IF Applications
  • Steep Transition to Stopband
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1056B

The SF1056B is Designed for DECT and WLAN IF Applications Low Insertion Loss , Excellent Size-to-Performance Ratio , 7.0 X 5.0 mm Surface-Mount Case , Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 110.592MHz
Bandwidth MHz (typical) 1.44
Insertion Loss (typ) 8.60 dB
Insertion Loss (max) 10.00 dB
Operating Temperature Range -40 to +80
Operating Temperature °C (min) -40
Operating Temperature °C (max) 80
Mounting Type 10-Terminal Ceramic Surface Mount Package (SMP)
Package SMP-03
Lid Symbol SF1056B
Dimension 7 x 5 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Mar 16, 2011
Key Markets Consumer Electronics | Commercial Electronics
Key Applications Cordless Phones | PBX Systems | Baby Monitors
Applications Characteristics For Internet of Things and M2M Applications that require: | - Digital Enhanced Cordless Telecommunications (DECT) | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF1056B
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 2000 Units / Reel