Global Website         News         Investor Relations         Careers         Contact Us

SF1059A

Order Number SF1059A

  • 350MHz SAW Filter
  • Bandwidth: 0.8 MHz @ 3 dB Passband
  • Max Insertion Loss: 10.0000 dB
  • use in WLAN IF Applications
  • Low Insertion Loss
  • Unbalanced Input and Output
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1059A

The SF1059A is Designed for WLAN IF Applications Low Insertion Loss , 9.1 x 7.1 mm Version of SF1059A-1 , Unbalanced Input and Output , Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 350MHz
Bandwidth MHz (typical) 1.2
Insertion Loss (typ) 8.00 dB
Insertion Loss (max) 10.00 dB
Operating Temperature Range -20 to +70
Operating Temperature °C (min) -20
Operating Temperature °C (max) 70
Mounting Type 10-Terminal Surface Mount Package (SMP)
Package SM9171-10
Lid Symbol SF1059A
Dimension 9.1 x 7.1 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Nov 15, 2004
RoHs File Download PDF
Key Markets Consumer Electronics | Commercial and Residential Building Automation | Smart Grid & AMR | Telecommunications
Key Applications Wireless Point-of-Sale Terminals | Data Link Equipment | Peripherals | Home Automation | Personal and Home Security | Automated Meter Reading
Applications Characteristics For Internet of Things and M2M WLAN IF Applications that require: | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF1059A
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 2000 Units / Reel