Global Website         News         Investor Relations         Careers         Contact Us

SF1091A

Order Number SF1091A

  • 211MHz SAW Filter
  • Bandwidth: 0.9 MHz @ 3 dB Passband
  • Max Insertion Loss: 8.0000 dB
  • use in GSM Base Station Transceiver Systems (BTS) Receiver IF Applications
  • Low Insertion Loss
  • Unbalanced Input and Output
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1091A

The SF1091A is Designed for GSM BTS Transmitter Applications Low Insertion Loss , Excellent Size-to-Performance Ratio , Hermetic 13.3 X 6.5 mm Surface-Mount Case , Unbalanced Input and Output , Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 211MHz
Bandwidth MHz (typical) 1
Insertion Loss (typ) 7.00 dB
Insertion Loss (max) 8.00 dB
Operating Temperature Range -10 to +85
Operating Temperature °C (min) -10
Operating Temperature °C (max) 85
Mounting Type 12-Terminal Ceramic Surface Mount Package (SMP)
Package SM13365-12
Lid Symbol SF1091A
Dimension 13.3 x 6.5 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Jun 30, 2008
RoHs File Download PDF
Key Markets Telecommunications
Key Applications GSM / DCS Applications
Applications Characteristics For Internet of Things and M2M broadband network infrastructure applications that require: | - GSM (900MHz) technology and/or DCS (1800MHz) technology | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF1091A
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 2000 Units / Reel