Global Website         News         Investor Relations         Careers         Contact Us

SF1146B

Order Number SF1146B

  • 499.25MHz SAW Filter
  • Bandwidth: 0.03 MHz @ 1.5 dB Passband
  • Max Insertion Loss: 3.5000 dB
  • use in CATV Systems & Digital TV Applications
  • Low Insertion Loss
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1146B

The SF1146B is a Low Insertion Loss , 5.0 X 7.0 mm Surface-Mount Case , Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 499.25MHz
Insertion Loss (max) 3.50 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 10-Terminal Ceramic Surface Mount Package (SMP)
Package SMP-03
Lid Symbol SF1146B
Dimension 7 x 5 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Mar 28, 2008
RoHs File Download PDF
Key Markets Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR | Telecommunications
Key Applications CATV/DOCSIS Applications
Applications Characteristics For Internet of Things and M2M that require: | - Data Over Cable Service Interface Specification (DOCSIS) technology / Cable Access TV (CATV) | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF1146B
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 2000 Units / Reel