Global Website         News         Investor Relations         Careers         Contact Us

SF1183B

Order Number SF1183B

  • 881.5MHz SAW Filter
  • Bandwidth: 25 MHz @ 1 dB Passband
  • Max Insertion Loss: 3.0000 dB
  • use in Cellular Applications
  • Low Insertion Loss
  • No Matching Required
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1183B

The SF1183B is a RF Filter for Mobile Communication Applications Low Insertion Loss , 3.0 x 3.0 x 1.3 mm Surface-Mount Case , No Matching Circuit Required
Annual Volume 2500
Product Type Filter
Frequency 881.5MHz
Insertion Loss (typ) 2.00 dB
Insertion Loss (max) 3.00 dB
Operating Temperature Range -30 to +85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 449
Dimension 3 x 3 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Aug 19, 2002
RoHs File Download PDF
Key Markets Telecommunications
Key Applications Cellular Applications
Applications Characteristics For Internet of Things and M2M cellular infrastructure applications that require: | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF1183B
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel