Global Website         News         Investor Relations         Careers         Contact Us

SF1183E

Order Number SF1183E

  • 881.5MHz SAW Filter
  • Bandwidth: 5 MHz @ 1.5 dB Passband
  • Max Insertion Loss: 3.0000 dB
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1183E

The SF1183E_TD is a RF Filter for Mobile Communication Applications Low Insertion Loss , 3.0 x 3.0 x 1.3 mm Surface-mount Case , No Matching Circuit Required
Annual Volume 500
Product Type Filter
Frequency 881.5MHz
Bandwidth MHz (typical) 5
Insertion Loss (typ) 2.30 dB
Insertion Loss (max) 3.00 dB
Operating Temperature Range -20 to +85
Operating Temperature °C (min) -20
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol A92
Dimension 3 x 3 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Jun 6, 2017
RoHs File Download PDF
Key Applications Cellular Applications
Order Number SF1183E
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel