Global Website         News         Investor Relations         Careers         Contact Us

SF1183G

Order Number SF1183G

  • 881.5MHz SAW Filter
  • Bandwidth: 25 MHz @ 1 dB Passband
  • Max Insertion Loss: 2.8000 dB
  • use in Cellular Applications
  • No Matching Required
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1183G

The SF1183G is a RF Filter for Cellular Application, 2.5 x 2.0 x 1.05 mm Surface-Mount Case, No Matching Circuit Required, Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 881.5MHz
Insertion Loss (typ) 2.10 dB
Insertion Loss (max) 2.80 dB
Operating Temperature Range -25 to +85
Operating Temperature °C (min) -25
Operating Temperature °C (max) 85
Mounting Type 4-Terminal Ceramic Surface Mount Package (SMP)
Package SM2520-4
Lid Symbol 2K
Dimension 2.5 x 2.0 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Sep 18, 2007
RoHs File Download PDF
Key Markets Telecommunications
Key Applications Cellular Applications
Applications Characteristics For Internet of Things and M2M cellular infrastructure applications that require: | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF1183G
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 2000 Units / Reel