Global Website         News         Investor Relations         Careers         Contact Us

SF1184B-1

Order Number SF1184B-1

  • 947.5MHz SAW Filter
  • Bandwidth: 25 MHz @ 1.5 dB Passband
  • Max Insertion Loss: 3.5000 dB
  • use in GSM Applications
  • No Matching Required
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1184B-1

The SF1184B-1 is a RF Filter for GSM900 , No Matching Circuit Required , 3.0 x 3.0 x 1.3 mm Package
Annual Volume 2500
Product Type Filter
Frequency 947.5MHz
Bandwidth MHz (typical) 25
Insertion Loss (typ) 2.70 dB
Insertion Loss (max) 3.50 dB
Operating Temperature Range -30 to +85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 459
Dimension 3 x 3 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Mar 28, 2008
RoHs File Download PDF
Key Markets Telecommunications
Key Applications GSM Applications
Applications Characteristics For Internet of Things and M2M broadband network infrastructure applications that require: | - GSM (900MHz) technology | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF1184B-1
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel