Global Website         News         Investor Relations         Careers         Contact Us

SF1186G-6

Order Number SF1186G-6

  • 1575.42 MHz SAW Filter
  • Max Insertion Loss: 1.9000 dB
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1186G-6

The SF1186G-6 is a 1575.42 MHz SAW Filter in a 2.5 x 2.0 mm surface mount package.
Product Type Filter
Frequency 1575.42 MHz
Bandwidth MHz (typical) 25
Insertion Loss (typ) 1.50 dB
Insertion Loss (max) 1.90 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM2520-6
Lid Symbol 5A
Dimension 2.5x2.0 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Apr 15, 2015
Key Markets GPS
Key Applications GPS
Order Number SF1186G-6
Order Increment 7" @ 2000 Units / Reel; 13" @ 10000 Units / Reel
Packaging Tape and Reel
Shipping Size 1 unit /Box