Global Website         News         Investor Relations         Careers         Contact Us

SF1188C

Order Number SF1188C

  • 465MHz SAW Filter
  • Bandwidth: 4 MHz @ dB Passband
  • Max Insertion Loss: 4.0000 dB
  • use in FRS (Family Radio Service) Applications
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1188C

The SF1188C is a RF Filter for Family Radio Service Applications Low Insertion Loss , 5.0 x 5.0 x 1.7 mm Suface-Mount Case , No Matching Required , Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 465MHz
Insertion Loss (typ) 2.00 dB
Insertion Loss (max) 4.00 dB
Operating Temperature Range -10 to +50
Operating Temperature °C (min) -10
Operating Temperature °C (max) 50
Mounting Type 8-Terminal Ceramic Surface Mount Package (SMP)
Package SM5050-8
Lid Symbol 452
Dimension 5 x 5 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Jun 14, 2010
RoHs File Download PDF
Key Markets Consumer Electronics | Business Electronics
Key Applications FRS Walkie Talkies
Applications Characteristics For Family Radio Service (FRS) radio system | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF1188C
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel