Global Website         News         Investor Relations         Careers         Contact Us

SF1194A

Order Number SF1194A

  • 167MHz SAW Filter
  • Bandwidth: 0.15 MHz @ dB Passband
  • Max Insertion Loss: 7.0000 dB
  • use in 167MHz Applications
  • Low Insertion Loss
  • Single Ended or Differential Input / Output
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF1194A

The SF1194A is a Low Insertion Loss , Excellent Size-to-Performance Ratio , Hermetic SMP-75 Surface-Mount Case , Single-Ended or Differential Input and Output , Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 167MHz
Insertion Loss (typ) 7.00 dB
Insertion Loss (max) 7.00 dB
Operating Temperature Range -5 to +85
Operating Temperature °C (min) -5
Operating Temperature °C (max) 85
Mounting Type 10-Terminal Ceramic Surface Mount Package (SMP)
Package SMP-75
Lid Symbol SF1194A
Dimension 19 x 6.5 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Mar 22, 2006
Order Number SF1194A
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 2000 Units / Reel