Global Website         News         Investor Relations         Careers         Contact Us

SF2002B-2

Order Number SF2002B-2

  • 942.5 MHz SAW Filter
  • Bandwidth: 35 MHz @ 3 dB Passband
  • Max Insertion Loss: 4.0000 dB
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2002B-2

Low-Loss 942.5 MHz SAW filter
Product Type Filter
Frequency 942.5 MHz
Bandwidth MHz (typical) 40
Insertion Loss (typ) 2.80 dB
Insertion Loss (max) 4.00 dB
Operating Temperature Range -30 to +80
Operating Temperature °C (min) -30
Operating Temperature °C (max) 80
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 464
Dimension 3x3 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Oct 13, 2015
Key Markets EGSM
Key Applications EGSM
Order Number SF2002B-2
Order Increment 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel
Packaging Tape and Reel
Shipping Size 1 unit /Box