Global Website         News         Investor Relations         Careers         Contact Us

SF2040B-2

Order Number SF2040B-2

  • 80.46MHz SAW Filter
  • Bandwidth: 3.7 MHz @ 1 dB Passband
  • Max Insertion Loss: 12.0000 dB
  • use in SDARS IF Receiver Applications
  • Low Insertion Loss
  • Differential or Single Ended Input / Output
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2040B-2

The SF2040B-2 is Designed for SDARS IF Receiver Low Insertion Loss , 5.0 X 7.0 mm Surface-Mount Case , Differential or Single Ended Input and Output , Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 80.46MHz
Bandwidth MHz (typical) 4.1
Insertion Loss (typ) 9.50 dB
Insertion Loss (max) 12.00 dB
Operating Temperature Range -40 to +105
Operating Temperature °C (min) -40
Operating Temperature °C (max) 105
Mounting Type 10-Terminal Ceramic Surface Mount Package (SMP)
Package SMP-03
Lid Symbol SF2040B-2
Dimension 7 x 5 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Feb 26, 2007
RoHs File Download PDF
Key Markets Automotive | Consumer Electronics
Key Applications SDARS Receivers (Sirius and XM) | SDARS Repeaters
Applications Characteristics Satellite Digital Audio Radio Service (SDARS): | - SDARS Intermittent Frequency (IF) | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF2040B-2
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 2000 Units / Reel