Global Website         News         Investor Relations         Careers         Contact Us

SF2065C

Order Number SF2065C

  • 743MHz SAW Filter
  • Bandwidth: 6 MHz @ 2 dB Passband
  • Max Insertion Loss: 4.5000 dB
  • use as RF Filter in 743MHz Frequency Applications
  • Low Insertion Loss
  • No Matching Required
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2065C

The SF2065C is a Low Insertion Loss , 5.0 x 5.0 x 1.7 mm Suface-Mount Case , No Matching Required , Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 743MHz
Bandwidth MHz (typical) 7
Insertion Loss (typ) 2.60 dB
Insertion Loss (max) 4.50 dB
Operating Temperature Range -10 to +60
Operating Temperature °C (min) -10
Operating Temperature °C (max) 60
Mounting Type 8-Terminal Ceramic Surface Mount Package (SMP)
Package SM5050-8
Lid Symbol 551
Dimension 5 x 5 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Jun 14, 2010
RoHs File Download PDF
Key Markets Retail | Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR
Key Applications Wireless Point-of-Sale Terminals | Data Link Equipment | Peripherals | Home Automation | Personal and Home Security | Automated Meter Reading
Applications Characteristics For Internet of Things and M2M Radio Frequency (RF) Applications that require: | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF2065C
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel