Global Website         News         Investor Relations         Careers         Contact Us

SF2081D

Order Number SF2081D

  • 1220MHz SAW Filter
  • Bandwidth: 50 MHz @ dB Passband
  • use in CATV Systems & Applications
  • Source / Load Impedance = 200 ohm
  • Balanced-to-Balanced Operation
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2081D

The SF2081D is a SAW Filter for Cable System, Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 1220MHz
Insertion Loss (typ) 4.00 dB
Operating Temperature Range -30 to +85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type 8-Terminal Ceramic Surface Mount Package (SMP)
Package SM3838-8
Lid Symbol TBD
Dimension 3.8 x 3.8 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Jul 21, 2010
RoHs File Download PDF
Key Markets Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR | Telecommunications
Key Applications CATV/DOCSIS Applications
Applications Characteristics For Internet of Things and M2M that require: | - Data Over Cable Service Interface Specification (DOCSIS) technology / Cable Access TV (CATV) | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF2081D
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel