Global Website         News         Investor Relations         Careers         Contact Us

SF2120C

Order Number SF2120C

  • 149MHz SAW Filter
  • Bandwidth: 2 MHz @ 2 dB Passband
  • Max Insertion Loss: 2.5000 dB
  • use in ORBOCMM Receiver Applications
  • Low Insertion Loss
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2120C

The SF2120C is a Designed for Broadband Receiver IF ApplicationsLow Insertion Loss, 5.0 X 5.0 mm Surface-Mount Case, Differential Input and Single-ended Output, Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 149MHz
Bandwidth MHz (typical) 2.7
Insertion Loss (typ) 2.00 dB
Insertion Loss (max) 2.50 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 8-Terminal Ceramic Surface Mount Package (SMP)
Package SM5050-8
Lid Symbol 635
Dimension 5 x 5 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Sep 23, 2015
RoHs File Download PDF
Key Applications ORBCOMM Asset Tracking System
Order Number SF2120C
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel