Global Website         News         Investor Relations         Careers         Contact Us

SF2149A

Order Number SF2149A

  • 46.08MHz SAW Filter
  • Bandwidth: 5 MHz @ 1 dB Passband
  • Max Insertion Loss: 10.0000 dB
  • use in TD-SCDMA Applications
  • Low Insertion Loss
  • 46.08 MHz, 5 MHz BW
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2149A

The SF2149A is a TD-SCDMA SAW Filter, 46.08 MHz, 5 MHz BW Low Insertion Loss , 13.3 x 6.5 x 1.9 mm Surface-mount Case , Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 46.08MHz
Insertion Loss (typ) 8.00 dB
Insertion Loss (max) 10.00 dB
Operating Temperature Range -40 to +60
Operating Temperature °C (min) -40
Operating Temperature °C (max) 60
Mounting Type 12-Terminal Ceramic Surface Mount Package (SMP)
Package SM13365-12
Lid Symbol SF2149A
Dimension 13.3 x 6.5 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Jan 11, 2011
Key Markets Telecommunications
Key Applications TD-SCDMA Applications
Applications Characteristics For Internet of Things and M2M broadband network infrastructure applications that require: | - TD-SCDMA technology | - Low insertion loss | - Low amplitude and group delay ripple | - High out-of-band rejection | - Small size.
Order Number SF2149A
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 2000 Units / Reel