Global Website         News         Investor Relations         Careers         Contact Us

SF2171H

Order Number SF2171H

  • 719MHz SAW Filter
  • Bandwidth: 5 MHz @ 2 dB Passband
  • Max Insertion Loss: 3.2000 dB
  • use in MediaFLO Applications
  • Source / Load Impedance = 150 ohm
  • 719 MHz, 5 MHz BW
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2171H

The SF2171H is a RF SAW Filter, 719 MHz, 5 MHz Bandwidth , 2.0 x 1.6 x 0.9 mm Surface-mount Case , Input/Output Impedance 50Ohm/50Ohm , Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 719MHz
Bandwidth MHz (typical) 7
Insertion Loss (typ) 2.70 dB
Insertion Loss (max) 3.20 dB
Operating Temperature Range -30 to +85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type 4-Terminal Ceramic Surface Mount Package (SMP)
Package SM2016-4
Lid Symbol 3N
Dimension 2.0 x 1.6 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Sep 30, 2010
S-Parameter Download
RoHs File Download PDF
Key Applications MediaFLO
Order Number SF2171H
Packaging Tape and Reel
Shipping Size 7" @ 2000 Units / Reel; 13" @ 10000 Units / Reel