Global Website         News         Investor Relations         Careers         Contact Us

SF2283D

Order Number SF2283D

  • 433.20 or 434.64 Mhz Filter
  • Max Insertion Loss: 5.8000 dB
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2283D

The SF2283D is a Low Loss Dual Saw Filter 313.15 Mhz / 314.00 Mhz , 3.8 x 3.8 mm Surface Mount Case , Complies with Directive 2002/95/EC (RoHS)
Product Type Filter
Frequency 433.20 or 434.64 Mhz
Bandwidth MHz (typical) 0.45
Insertion Loss (typ) 4.00 dB
Insertion Loss (max) 5.80 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Lid Symbol A30
Dimension 3.8 x 3.8 x 1.2 mm
Power Class No
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Mar 4, 2015
Key Markets Automotive | Consumer Electronics
Key Applications Low Loss Dual Saw Filter
Order Number SF2283D
Order Increment 3000
Packaging Tape and Reel
Shipping Size 1 Unit / Box