Global Website         News         Investor Relations         Careers         Contact Us

SF2321D

Order Number SF2321D

  • 1090MHz SAW Filter
  • Bandwidth: 30 MHz @ 1 dB Passband
  • Max Insertion Loss: 3.0000 dB
  • RF Filter
  • Low Insertion Loss
  • No Matching Required for Operation in 50 ohm Source/Load Impedances
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2321D

The SF2321D is a Low Loss SAW Filter , No Matching Required for 50 ohm Source/Load , Surface Mount 3.8 x 3.8 mm Package , Complies with Directive 2002/95/EC (RoHS)
Annual Volume 2500
Product Type Filter
Frequency 1090MHz
Bandwidth MHz (typical) 32
Insertion Loss (typ) 2.40 dB
Insertion Loss (max) 3.00 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3838-6
Lid Symbol A81
Dimension 3.8 x 3.8 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Feb 5, 2013
RoHs File Download PDF
Order Number SF2321D
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel