Global Website         News         Investor Relations         Careers         Contact Us

SF2353E

Order Number SF2353E

  • 1582.4 MHz SAW Filter
  • Bandwidth: 46 MHz @ 3 dB Passband
  • Max Insertion Loss: 2.0000 dB
  • GPS+ Gnloss
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2353E

The SF2353E , Surface Mount 3.0 x 3.0 mm Package , Complies with Directive 2002/95/EC (RoHS)
Product Type Filter
Frequency 1582.4 MHz
Bandwidth MHz (typical) 46.66
Insertion Loss (typ) 1.70 dB
Insertion Loss (max) 2.00 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol B20
Dimension 3x3 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Oct 4, 2017
RoHs File Download PDF
Key Markets GPS, Gnloss filter
Key Applications GPS, Gnloss filter
Applications Characteristics GPS< Gnloss filter
Order Number SF2353E
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel