Global Website         News         Investor Relations         Careers         Contact Us

SF2367B

Order Number SF2367B

  • 169.4375 SAW Filter
  • Bandwidth: 0.08 MHz @ 3 dB Passband
  • Max Insertion Loss: 4.5000 dB
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2367B

The SF2367B is a 169.4375 MHz SAW Filter in a 7mm x 5mm surface mount package.
Product Type Filter
Frequency 169.4375
Bandwidth MHz (typical) 0.1
Insertion Loss (typ) 3.00 dB
Insertion Loss (max) 4.50 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 10-Terminal Ceramic Surface Mount Package (SMP)
Package SMP-03
Lid Symbol SF2367B
Dimension 7x5 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Dec 14, 2016
Key Markets ISM band
Key Applications ISM band
Order Number SF2367B
Order Increment 7" @ 500 Units / Reel; 13" @ 2000 Units / Reel
Packaging Tape and Reel
Shipping Size 1 unit /Box