Global Website         News         Investor Relations         Careers         Contact Us

SF2369E

Order Number SF2369E

  • 876.5 Filter
  • Bandwidth: 35 MHz @ 1 dB Passband
  • Max Insertion Loss: 4.0000 dB
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2369E

The SF2369E is 876.5 MHz Filter in a 3mm x 3mm surface mount package.
Product Type Filter
Frequency 876.5
Bandwidth MHz (typical) 42
Insertion Loss (typ) 2.50 dB
Insertion Loss (max) 4.00 dB
Operating Temperature Range -30 to +85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 5T
Dimension 3x3 mm
Power Class No
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Feb 27, 2017
Key Markets Mobile Radio
Key Applications Mobile Radio
Order Number SF2369E
Order Increment 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel
Packaging Tape and Reel
Shipping Size 1 unit /Box