Global Website         News         Investor Relations         Careers         Contact Us

SF2378E

Order Number SF2378E

  • 925.2 MHz SAW Filter
  • Bandwidth: 5.8 MHz @ 2 dB Passband
  • Max Insertion Loss: 3.0000 dB
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2378E

Low loss RF Filter
Product Type Filter
Frequency 925.2 MHz
Bandwidth MHz (typical) 12
Insertion Loss (typ) 2.50 dB
Insertion Loss (max) 3.00 dB
Operating Temperature Range -30 to +85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 6F
Dimension 3x3 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Sep 29, 2016
Key Markets Smart Meter
Key Applications Smart Meter
Order Number SF2378E
Order Increment 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel
Packaging Tape and Reel
Shipping Size 1 unit /Box