Global Website         News         Investor Relations         Careers         Contact Us

SF2393E

Order Number SF2393E

  • 1570MHz SAW Filter
  • Bandwidth: 80 MHz @ 2.2 dB Passband
  • Max Insertion Loss: 4.2000 dB
  • GPS automatic
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2393E

The SF2393E is a 1570 MHz SAW Filter in a 3.0 x 3.0 x 1.3 mm surface mount package, Complies with Directive 2002/95/EC (RoHS)
Product Type Filter
Frequency 1570MHz
Bandwidth MHz (typical) 90
Insertion Loss (typ) 3.60 dB
Insertion Loss (max) 4.20 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 6Z
Dimension 3x3 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Oct 14, 2016
Key Markets GPS Automatic
Key Applications GPS
Order Number SF2393E
Order Increment 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel