Global Website         News         Investor Relations         Careers         Contact Us

SF2424D

Order Number SF2424D

  • 505 MHz SAW Filter
  • Bandwidth: 10 MHz @ 2 dB Passband
  • Max Insertion Loss: 4.5000 dB
  • IOT
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SF2424D

The SF2424D is a 505 MHz SAW Filter in a 3.8 x 3.8 mm surface mount package.
Product Type Filter
Frequency 505 MHz
Bandwidth MHz (typical) 12
Insertion Loss (typ) 2.50 dB
Insertion Loss (max) 4.50 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 8-Terminal Ceramic Surface Mount Package (SMP)
Lid Symbol B38
Dimension 3.8x3.8 mm
Power Class No
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Data Sheet Download PDF
Data Sheet Date Aug 31, 2016
Key Markets IOT
Key Applications IOT
Order Number SF2424D
Order Increment 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel
Packaging Tape and Reel
Shipping Size 1 unit /Box