Global Website         News         Investor Relations         Careers         Contact Us

Type 1BX

Order Number LBMA15Q1BX

  • 2.4GHz Bluetooth Dual Mode Module
  • Chipset: CSR8811
  • Processor: No
  • Small-Size, Single-Chip Bluetooth Smart Ready® Solution
  • Bluetooth chipset: CSR Single-Chip Bluetooth Smart Ready CSR8811 SoC
  • Small Size: 5.0 mm 4.5 mm x 1.0 mm (max.)

Bluetooth 4.0+BLE, Power Class 1
  • Data Rate: TBD
  • Operating Frequency Range: 2402MHz - 2480MHz
  • TX/RX peak current: TBD mA
  • Output Power: Maximum 13dBm
  • Sleep current: TBDuA
  • Host Interface: UART

Additional Features
  • Included in Module: Integrated system clock, LPF and passives
  • Operating Temperature Range: -30 °C to +85 °C

Certification / Compliance
  • RoHs Compliant
  • Bluetooth SIG Compliant, Customer responsible for Bluetooth SIG Listing Certification
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type 1BX

Type 1BX is a Bluetooth version 4.0 module. System clock oscillator and Low pass filter is integrated on-module. The module is class 1 compliant (13dBm max)

Annual Volume 50000
Product Type Module
Grade Consumer
Frequency 2.4GHz
Chipset CSR8811
Processor No
Antenna External
RF Conn/ Antenna Not included
System Clock Internal X'tal
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 5.0 x 4.5 x 1.0 mm
Supply Voltage (Vdc) 1.20 to 3.60V
Transmit Power BT +5 to +13dBm (Class1)
+4 to +9dBm (Class1)
-4 to +3dBm (Class2)
Transmit Power +5 to +13dBm (Class 1)
+4 to +9dBm (Class 1)
-4 to +3dBm (Class 2)
Receiver Sensitivity BT -81 dBm (max.)
Transmit Mode Current 60mA @ 6.5dBm
Transmit Mode Current BT 60mA @ 5 - 13dBm60mA @ 4 - 9dBm60mA @ -4 - 3dBm
Bluetooth v4.0 BR/EDR/LE
Power Class Class 1/ Class 2
Technology Bluetooth Dual Mode
Host Interface BT UART/ PCM/ I2S
Interface Voltage (Vdc for VIO) 1.2 to 3.6
ETSI Certified No
ISO9001 Yes
TS16969 No
Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
Key Applications
  • Healthcare and fitness devices
  • Smartphone peripheral devices
  • Remote controls
  • Wireless gadgets
  • Software Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability.
    Driver Firmware Firmware to be provided by CSR or third party
    Order Number LBMA15Q1BX
    Purchase Annual Volume Requirement of 50K. Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications. Murata reserves the right to support or to not support requests based on corporate policy that includes export control and application restrictions or other requirements. To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.
    Order Increment 2000
    Packaging Tape and Reel