Global Website         News         Investor Relations         Careers         Contact Us

Type WM

Order Number LBEP5CLWMC-633

Size-Optimized Wi-Fi + Bluetooth

  • 2.4GHz & 5GHz WiFi + Bluetooth Module
  • Network Topology: AP & STA dual mode
  • Chipset: TI WiLink8 WL1833
  • Processor: No

Additional Features

  • Included in Module: On-board reference clock, RF switches and Diplexer to feed a common RF port
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type WM

The Type WM is a Wi-Fi 802.11a/b/g/n and Bluetooth v4.0 wireless module based on the TI WiLink 8.0 WL1833. This next-generation mobile market platform features a compact WSP package and includes all required RF front ends, a complete power management system, and comprehensive coexistence mechanisms.

The Type WM is ideally suited for enabling wireless connectivity in automotive content sharing and viewing from smartphones and tablets-to-in-car systems, easy pairing of devices, navigation, and even wire replacement to sensors on tires and other equipment.

Annual Volume 100000
Product Type Module
Grade Consumer
Frequency 2.4GHz & 5GHz
Chipset TI WiLink8 WL1833
Processor No
Modulation No
Antenna External
RF Conn/ Antenna Not Included
System Clock Internal X'tal
Operating Temperature Range -20 to +70
Operating Temperature °C (min) -20
Operating Temperature °C (max) 70
Mounting Type SMT
Package LGA
Dimension 9.9 x 8.8 x 1.3 mm
Supply Voltage (Vdc) 3.0 to 4.3
Output Power +15dBm
Transmit Power +15dBm @11Mbps (2.4GHz)
+11.5dBm @54Mbps (2.4GHz)
+10.5dBm @65Mpbs (2.4GHz)
+12dBm @54Mpbs (5GHz)
+10.5dBm @65Mbps (5GHz)
Receiver Sensitivity -87dBm @ 11Mbps (2.4GHz)
-73dBM @ 54Mbps (2.4GHz)
-71dBm @ 65Mbps (2.4GHz)
-71dBm @ 54Mbps (5GHz)
-70dBm @ 65Mbps (5GHz)
Transmit Mode Current 210mA @ 11Mbps (2.4GHz)
135mA @ 54Mbps (2.4GHz)
145mA @ 65Mbps (2.4GHz)
180mA @ 54Mbps (5GHz)
195mA @ 65Mbps (5GHz)
Receive Mode Current 50mA @ 11Mbps (2.4GHz)
52mA @ 54Mbps (2.4GHz)
57mA @ 65Mbps (2.4GHz)
60mA @ 54Mbps (5GHz)
65mA @ 65Mbps (5GHz)
Data Rate WLAN 11, 54, 65 Mbps
Data Rate Bluetooth 3 Mbps
WLAN 802.11a/b/g/n
Bluetooth v4.1+EDR
Power Class Class 1
Technology WiFi + Bluetooth
Network AP & STA dual mode
Host Interface SDIO
Host Interface Other No
Host Interface BT UART
Interface Voltage (Vdc for VIO) 1.62 to 1.92
FCC/IC Certified No
ETSI Certified No
ISO9001 Yes
TS16969 No
Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
Software Please get TI WiFi driver software through TI support channel. For deeper software technical support, driver porting support or advanced features support, Intelligraphics can provide you the best support. Please refer to the Software Guide and contact to Intelligraphics for the detail.
Software Guide Download
Driver Firmware Linux / Android driver through TI support channel. Intelligraphics can provide advanced software.
Development Kit LBEP5CLWMC-TEMP-D
Dev Kit Features For RF testing - order both the -D (Daughter Card) and -AA (Mother Board)
LBEP5CLWMC-TEMP-D
LBEP5CLWMC-TEMP-AA
For Platform testing order -D (Daughter Card) and request SDIO and UART cable assemblies.
LBEP5CLWMC-TEMP-D
Order Number LBEP5CLWMC-633
Development Kit Part Number LBEP5CLWMC-TEMP-D
Purchase Annual Volume Requirement of 100K. Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications. Murata reserves the right to support or to not support requests based on corporate policy that includes export control and application restrictions or other requirements. To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.
Order Increment 2000
Packaging Tape and Reel