Global Website         News         Investor Relations         Careers         Contact Us

Type 1GR

Order Number LBCA1CW1GR

  • 2.4GHz Bluetooth Low Energy Module
  • Chipset: Cypress (CYW20736)
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type 1GR

Type 1GR Bluetooth Low Energy module supports Bluetooth v4.1 low energy standard. All protocol stacks required for Bluetooth low energy communication are built in including profiles which support medical, home automation, accessory, sensor, Internet Of Things, and wearable market segments. The Cypress silicon has been designed to provide low power, low cost, and robust communications for applications operating in the globally available 2.4GHz unlicensed Industrial, Scientific, and Medical (ISM) band.
Product Type Module
Grade Consumer
Frequency 2.4GHz
Chipset Cypress (CYW20736)
Antenna On-board
RF Conn/ Antenna PCB Antenna
Sleep Clock Yes
System Clock Internal X'tal
Operating Temperature °C (min) -20
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 9.0 x 7.0 x 1.2 mm
Supply Voltage (Vdc) 1.8
Transmit Power BT +2.5dBm
Receiver Sensitivity BT -94dBm
Transmit Mode Current 31mA
Receive Mode Current 38mA
Data Rate Bluetooth 1 Mbps
Bluetooth v4.1 LE
Power Class Class 2
Technology Bluetooth Low Energy
Host Interface BT UART/SPI
Interface Voltage (Vdc for VIO) 1.8
FCC/IC Certified Yes
ETSI Certified Yes
ISO9001 Yes
TS16969 No
Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
Software You can download WICED Smart SDK from Cypress web site: Cypress Developer Community
Order Number LBCA1CW1GR
Purchase The module is still under development, if you have interest, please contact us through the Contact Us Button.
Order Increment 2000
Packaging Tape and Reel