Global Website         News         Investor Relations         Careers         Contact Us

WIT2410S4G

Order Number WIT2410S4G

Ultra robust 100mW 2.4 GHz frequency hopping OEM module development kit with companion access point

  • 2.4GHz Proprietary FHSS Module
  • Network Topology: Point-to-Point, Point-to-Multipoint

Sophisticated netwokring features support low latency multi-point applications

  • Well suited for demanding industrial applicationa
  • UART speeds up to 460.8Kbps
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

WIT2410S4G

WIT2410 transceiver modules are designed to transmit serial data using highly robust 2.4 GHz frequency hopping spread spectrum (FHSS) technology. WIT2410 modules employ Murata's beacon-synchronized TDMA at an RF data rate of 460.8 kb/s to achieve very low transmission latency. WIT2410 transceivers are suitable for both point-to-point and point-to-multipoint networks. FHSS technology provides strong immunity to both interference and multipath fading. The small size, light weight and low power consumption of these transceiver modules make them suitable for a wide variety of applications. WIT2410 modules are certified for unlicensed operation in the USA, Canada and Europe.
Minimum Order Quantity 1
Product Type Module
Frequency 2.4GHz
Modulation No
RF Conn/ Antenna MMCX
Operating Temperature Range -40 to +70
Operating Temperature °C (min) -40
Operating Temperature °C (max) 70
Mounting Type Pins
Package Board Module SMP Pinned
Dimension 80.2 x 46.5 x 8.7 mm
Supply Voltage min 3.3
Supply Voltage max 10
Transmit Power 10mW, 100mW
Receiver Sensitivity -93 dBm
Transmit Mode Current 100 mA
Receive Mode Current 20 mA
Sleep Mode Current 50 uA
Data Rate 460.80 kbps
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
WLAN No
Technology Proprietary FHSS
Network Point-to-Point, Point-to-Multipoint
Host Interface UART
Host Interface Other No
Interface Voltage (Vdc for VIO) 3.3
FCC/IC Certified FCC/IC Certified
ETSI Certified ETSI Certified
RoHs Compliant Yes
CE Compliant CE Compliant
ISO9001 Yes
TS16969 No
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing applications and products using Murata Frequency Hopping Spread Spectrum technology.
Data Sheet Download PDF
Data Sheet Date Jun 23, 2008
Manual Download PDF
Integration Guide Download PDF
Key Markets Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid
Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
Applications Characteristics M2M and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Driver Firmware None Required
Order Number WIT2410S4G
Development Kit Part Number WIT2410SDK
Packaging Antistatic Zip Bag; Antistatic Tray
Shipping Size 1 Unit / Bag; 6 Units / Tray