Global Website         News         Investor Relations         Careers         Contact Us

Afero ASR-1

Order Number AFERO-BL24-01

Compatible with Afero Secure IoT Platform

  • 2.4GHz Bluetooth Low Energy Module
  • Chipset: Afero (ASR-1)
  • Processor: ARM Cortex-M0
  • Afero IoT Platform
  • Secure connection on BLE without pairing
  • Easy Provisioning with QR code
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Afero ASR-1

A Bluetooth® low energy system-in-package (SIP) that supports ultra-low power connectivity for data communication. Built into every ASR-1 is a security chip, preprogrammed to operate in conjunction with the Afero Cloud, as well as the Bluetooth radio, and a dedicated Hardware Security Module (HSM). The dedicated HSM brings added layers of security and authentication to every device. ASR-1 is especially suited for small form factor devices and low-power applications, well designed for the Internet of Things.
Product Type Module
Grade Consumer
Frequency 2.4GHz
Chipset Afero (ASR-1)
Processor ARM Cortex-M0
Antenna External
RF Conn/ Antenna Not Included
System Clock Internal X'tal
Operating Temperature °C (min) -20
Operating Temperature °C (max) 75
Mounting Type SMT
Package LGA
Dimension 7.5 x 8.0 x 1.8 mm
Supply Voltage (Vdc) 2.1 to 3.6V
Supply Voltage min 2.1
Supply Voltage max 3.6
Transmit Power BT +3.5dBm(at antenna port)
Transmit Power +3.5dBm
Receiver Sensitivity BT -92dBm
Transmit Mode Current BT 15.5mA
Receive Mode Current 14.5mA
Data Rate Bluetooth 1 Mbps
Bluetooth v4.1 LE
Power Class No
Technology Bluetooth Low Energy
Host Interface BT UART/SPI
Interface Voltage (Vdc for VIO) 2.1 to 3.6V
FCC/IC Certified Yes
ISO9001 Yes
TS16969 No
Document Statement
  • Please visit developer.afero.io
  • Development Kit AFERO-DB-01
    Evaluation Tool The Afero Modulo development board makes it easy to prototype and build connected products using the Afero IoT Platform.
    Dev Kit Image

    Afero ASR-1 Development Kit

    Order Number AFERO-BL24-01
    Development Kit Part Number AFERO-DB-01
    Purchase
  • Check distributor inventory for Afero ASR-1 module
  • Check distributor inventory for Afero ASR-1 evaluation board
  • Packaging No