Global Website         News         Investor Relations         Careers         Contact Us

DN-90GI

Order Number DN-90GI

900 MHz 150mW RS-485/232C Wireless Serial Modem

  • 900MHz Proprietary FHSS Serial Modem
  • Network Topology: Point-to-Point, Point-to-Multipoint and Mesh

Ppoint-to-point, Point to Multi-point, Peer-to-Peer & Tree Routing Mesh networks

  • Can act as serial base station for DNT24-based devices or as a remote with the LG24E/C gateway
  • Optional AES-128 Encryption
  • Small, rugged enclosure
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DN-90GI

Standalone Half-duplex RS-485/RS-232 Serial FHSS Modem with Screw Terminal Connector, Antenna, and Power Supply. Communicates through a serial port with flexible data rates. Supports point-to-point, point-to-multipoint, peer-to-peer and store-and-forward topologies
Minimum Order Quantity 1
Product Type Serial Modem
Frequency 900MHz
Antenna Reverse SMA
RF Conn/ Antenna Reverse SMA
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type Flange
Dimension 82.00 x 84.63 x 25.40 mm
Supply Voltage min 9.0
Supply Voltage max 24.0
Transmit Power Configurable Yes
Transmit Power 40mW, 150mW
Receiver Sensitivity -100 dBm
Data Rate 100.00 kbps
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
Technology Proprietary FHSS
Security AES-128 Encryption
Network Point-to-Point, Point-to-Multipoint and Mesh
Host Interface RS-485/RS-232C
Host Interface Other No
FCC/IC Certified FCC/IC Certified
ETSI Certified No
RoHs Compliant Yes
CE Compliant No
ISO9001 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and More.
Data Sheet Download PDF
Data Sheet Date Apr 4, 2012
Key Markets Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid
Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
Applications Characteristics M2M, WSN and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Order Number DN-90GI
Shipping Size 1 Unit / Box