Global Website         News         Investor Relations         Careers         Contact Us


Order Number HN-210

Compact Outdoor 2.4GHz Wireless Serial Modem

  • 2.4GHz Proprietary FHSS Serial Modem
  • Network Topology: Point-to-Point and Point-to-Multipoint

460.8 Kbps RF data rate

  • Outdoor NEMA 4X/IP 66 enclosure with internal 6 dBi antenna
  • Compatible with HN 10 Series Products
  • Ideal for pole mounting

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.


The HN-210 is a versatile, low cost, multi-purpose 2.4 GHz frequencyhopping wireless data modem. The HN-210 communicates through a serial port with over the air of 460.8Kbps and supports both point-to-point and point-to-multipoint networks.
Minimum Order Quantity 1
Product Type Serial Modem
Frequency 2.4GHz
Antenna Internal 6 dBi Patch
Operating Temperature Range -30 to +70
Operating Temperature °C (min) -30
Operating Temperature °C (max) 70
Mounting Type Flange
Dimension 130.00 x 79.00 x 35.00 mm
Supply Voltage min 9.0
Supply Voltage max 9.0
Transmit Power Configurable Yes
Transmit Power 40mW, 400mW
Receiver Sensitivity -93 dBm
Data Rate 460.80 kbps
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
Technology Proprietary FHSS
Network Point-to-Point and Point-to-Multipoint
Host Interface RS-232C
FCC/IC Certified FCC/IC Certified
ETSI Certified ETSI Certified
RoHs Compliant Yes
CE Compliant CE Marked
ISO9001 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about networking using Murata Frequency Hopping Spread Spectrum technology.
Data Sheet Download PDF
Data Sheet Date Apr 10, 2008
Manual Download PDF
Key Markets Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid
Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
Applications Characteristics M2M, WSN and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Order Number HN-210
Shipping Size 1 Unit / Box