Global Website         News         Investor Relations         Careers         Contact Us

HN-210DX

Order Number HN-210DX

Compact Outdoor 2.4GHz Wireless Serial Modem with DIN-rail mount serial interface and external antenna connector

  • 2.4GHz Proprietary FHSS Serial Modem
  • Network Topology: Point-to-Point and Point-to-Multipoint

460.8 Kbps RF data rate

  • Outdoor NEMA 4X/IP 66 enclosure
  • Compatible with HN 10 Series Products
  • Ideal for pole mounting
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

HN-210DX

The HN-210D is a versatile, low cost, multi-purpose 2.4 GHz frequency-hopping wireless data modem. The HN-210D communicates through a serial port and over the air at 460.8Kbps and supports both point-to-point and point-to-multipoint networks.
Minimum Order Quantity 1
Product Type Serial Modem
Frequency 2.4GHz
Antenna Reverse TNC
RF Conn/ Antenna Reverse TNC
Operating Temperature Range -30 to +70
Operating Temperature °C (min) -30
Operating Temperature °C (max) 70
Mounting Type DIN-rail
Dimension 130.00 x 79.00 x 35.00 mm
Supply Voltage min 9.0
Supply Voltage max 30.0
Transmit Power Configurable Yes
Transmit Power 100mW
Receiver Sensitivity -93 dBm
Data Rate 460.80 kbps
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
Technology Proprietary FHSS
Network Point-to-Point and Point-to-Multipoint
Host Interface RS-232C
FCC/IC Certified FCC/IC Certified
ETSI Certified ETSI Certified
RoHs Compliant Yes
CE Compliant CE Marked
ISO9001 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about networking using Murata Frequency Hopping Spread Spectrum technology.
Data Sheet Download PDF
Data Sheet Date Apr 10, 2008
Manual Download PDF
Key Markets Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid
Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
Applications Characteristics M2M, WSN and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Order Number HN-210DX
Shipping Size 1 Unit / Box