Global Website         News         Investor Relations         Careers         Contact Us


Order Number HN-510

Ultra Robust 2.4GHz Industrial Serial modem

  • 2.4GHz Proprietary FHSS Serial Modem
  • Network Topology: Point-to-Point and Point-to-Multipoint

460.8 Kbps RF data rate

  • Desktop Enclosure
  • Compatible with HN 10 Series Products

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.


The HN-510 is a 2.4GHz frequency hopping spread spectrum wireless data modem intended for demanding wireless data systems integration projects. The modem features a high data rate (460Kbps) and and indoor range of up to 1000 feet. The HN-510 can be used to build point-to-point or point-to-multipoint networks, with either half- or full-duplex I/O rates of 230.4Kbps, asynchronous via the RS-232 serial port (DB-9). The HN-510 also has a built-in rechargeable battery pack that operates as a UPS or allows temporary operation remote from AC power. Front panel LED indicators provide information on modem and communications status. Connection to the HN-510 is through a standard DB-9 connector supporting an RS- 232 interface. The HN-510 modem comes complete with a rubber whip, right angle 2dB omni-directional antenna and wall-mount power supply.
Minimum Order Quantity 1
Product Type Serial Modem
Frequency 2.4GHz
Antenna Reverse SMA
RF Conn/ Antenna Reverse SMA
Operating Temperature Range -30 to +70
Operating Temperature °C (min) -30
Operating Temperature °C (max) 70
Mounting Type Desktop
Dimension 130.0 x 95.0 x 25.0 mm
Supply Voltage min 9.0
Supply Voltage max 9.0
Transmit Power Configurable Yes
Transmit Power 100mW
Receiver Sensitivity -93 dBm
Data Rate 460.80 kbps
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
Technology Proprietary FHSS
Network Point-to-Point and Point-to-Multipoint
Host Interface RS-232C
FCC/IC Certified FCC/IC Certified
ETSI Certified ETSI Certified
RoHs Compliant Yes
CE Compliant CE Marked
ISO9001 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about networking using Murata Frequency Hopping Spread Spectrum technology.
Data Sheet Download PDF
Data Sheet Date Apr 10, 2008
Manual Download PDF
Key Markets Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid
Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
Applications Characteristics M2M, WSN and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Order Number HN-510
Shipping Size 1 Unit / Box