Global Website         News         Investor Relations         Careers         Contact Us

mQ100/mQ200

Order Number mQ100 & mQ200

Available for machineQ™ network

  • 860-930MHz LPWA Module
  • Chipset: Semtech (SX1276) + STM (STM32L)
  • Modulation: FSK, OOK and LoRa™ Modulation
  • Small form factor LoRaWAN™ module
  • MCU Chipset: STM32L0 Series
  • CPU: ARM Cortex-M0+
  • Peripheral Interfaces: I2C, UART, USB, SPI
  • Pre-certified radio regulatory approvals: 868 & 915 MHz spectrum
  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

mQ100/mQ200

mQ100 & mQ200 is a new, compact, low cost, low power wide area network (LPWAN) wireless module that supports the LoRaWAN long range wireless protocol. This new stand-alone module measures just 12.5 x 11.6 x 1.76 mm, is constructed in a metal shielded package and comprises a Semtech SX1276 ultra long range spread spectrum wireless transceiver and an STMicro STM32L0 series ARM Cortex-M0+ 32 bit microcontroller (MCU). An integrated TCXO that has robust low drift thermal characteristics provides an accurate clock source for the RF transceiver.

Communication with the module can be achieved via UART, SPI, or I2C peripheral interfaces. An ADC and up to 18 GPIOs provide plenty of flexibility for connecting sensors, switches and status LEDs, and the module is powered from a 2.2 to 3.6 VDC supply. The Murata mQ100 & mQ200 module has pre-certified radio regulatory approvals for operating in the 868 and 915 MHz industrial, scientific and medical (ISM) spectrum in most geographical regions of the world.

The normal output power is +14 dBm but a PA boost function can be selected to increase RF output to +20dBm for long range applications or those where the end-device is sited in a poor signal location indoors. The MCU includes 192 kB flash and 20 kB RAM, and has enough memory to embed customer applications and host other modulation stacks. In addition, an optional STSAFE secure element can be incorporated into the MCU to enhance the network security capabilities.

Typical applications for this module include smart metering, wearables, tracking, M2M and internet of things (IoT) edge nodes. Accommodating a wide range of temperatures, the module can operate from     -40 to +85 °C.

About machineQ
machineQ™ is a Comcast company focused on IoT in the global enterprise B2B market. machineQ™ delivers LoRa® based gateway hardware, enterprise-grade management software and secure wireless connectivity to speed up innovation and reduce time to market. Learn more at https://machineQ.com

Product Type Module
Grade Consumer
Frequency 860-930MHz
Frequency MHz (min) 860MHz
Frequency MHz (max) 930MHz
Operating Temperature Range -40 to +85
Chipset Semtech (SX1276) + STM (STM32L)
Modulation FSK, OOK and LoRa™ Modulation
Antenna External
System Clock Integrated 32MHz (TCXO, frequency error = ±2ppm); 32.768KHz (frequency error = ±20ppm)
Transmit Power Up to +18.5dBm
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type LGA
Package Metal Shield Can
Dimension 12.5 x 11.6 x 1.76 mm
Supply Voltage (Vdc) 3.3 Vdc
Supply Voltage min 2.2V for VDD_MCU, VDD_RF, VDD_TCXO
Supply Voltage max 3.6V for VDD_MCU, VDD_RF, VDD_TCXO
Receiver Sensitivity -135.5dBm @ 1% PER, 125kHz BW, SF=12
Transmit Mode Current 128mA @ 20dBm setting
Receive Mode Current 21.5mA @ 125kHz BW
Technology LPWA
Host Interface I2C/ UART/ USB/ SPI
FCC/IC Certified FCC/IC "Reference" Certified
RoHs Compliant Yes
Certification Compliant with RoHS directive; LoRaWAN Certified
Data Sheet Download PDF
Data Sheet Date Mar 26, 2018
Block Diagram
Order Number mQ100 & mQ200
Purchase https://machineq.com/murata-module/
Packaging No