Global Website         News         Investor Relations         Careers         Contact Us

Wireless Products

Murata Wireless Connectivity Products and Platforms Include:
  • WiFi, Bluetooth, LPWA Modules
  • Wireless Connectivity Platforms
  • Ultra Low Power Short-Range RF ICs
  • SAW-Based Components

RF Modules

Wi-Fi™ 802.11a/b/g/n/ac network controllers and modules in a variety of form factors for both MCU or MPU applications; FCC / IC certified modules available. Wi-Fi™ and Bluetooth® Combo modules; 802.11a/b/g/n/ac with Bluetooth 4.1/4.2/5.0 BR/EDR/LE; FCC / IC certified modules available. Bluetooth® Dual mode and Single mode Bluetooth 4.1/4.2/5.0 BR/EDR/LE modules available in a variety of small form factors with FCC/IC, CE, TELEC certification. LPWA Modules New, compact, low-cost, low-power-wide-area-network (LPWAN) wireless modules that support LoRaWAN long range wireless protocol.
802.15.4 IEEE 802.15.4 compliant, FCC / IC / ETSI certified industrial module Wi-Fi Bluetooth for NXP i.MX Murata has partnered with NXP Semiconductor and Cypress Semiconductor Corporation to offer complete Wi-Fi and Bluetooth connectivity. Cypress Based Modules Murata's wireless connectivity lineup based on Cypress's wireless connectivity solutions TI Based Modules Murata's wireless connectivity lineup based on TI's wireless connectivity solutions
     
HyperMesh / FHSS Proven, proprietary frequency hopping spread spectrum FCC / IC / ETSI certified modules; 900 MHz and 2.4 GHz frequency bands.      

Wireless Connectivity Platforms

M2M and Wireless Sensor Networking Wireless data acquisition platforms including sensor modems, and serial, Ethernet, and cellular gateways; FCC / IC / ETSI certified. Wireless Telemetry Complete, reliable, long-range wireless Access Points, Ethernet Bridges, and Serial Modems based on Murata FHSS technology; FCC / IC / ETSI certified. Wireless Services No matter how large or small the scope may be for an IoT application, Murata can step in and fill the gaps. Wireless Lighting Control Bluetooth mesh-based robust, decentralized and scalable wireless lighting control system.

Ultra Low-Power Short-Range RF ICs

Optimized for RF performance and featuring a high-level of integration all in a small form factor.
     
Low-Power RF ICs Integrated PLL, IF, Baseband Circuitry; 863 MHz -960 MHz; FSK / OOK, 200 kb/s data rate.      

SAW Components for non-mobile

Used to improve frequency sensitivity and immunity in a broad range of wireless applications.
   
RF & IF filters and diplexers for non-mobile phone applications: automotive, industrial, energy, medical & telecom and available in a wide range of frequencies (40MHz to 2.7GHz) Resonators Single-port and Dual-port type resonators designed to be implemented as the frequency control elements in transmitters while ensuring frequency stability in a variety of applications.
   

SAW Components for mobile

Used to improve frequency sensitivity and immunity in a broad range of wireless applications.
   
Filters are used in mobile phone to reject out-of-band signals. Small size and available in a wide range of frequencies(700MHz to 2.5GHz) Duplexer are used in mobile phone to get good performance of TX-RX isolation. Small size and available in a wide range of frequencies(700MHz to 2.5GHz)