Bluetooth Module
|
Part | Order Number | Chipset | BT | Clock | Dimension | Cert. | Grade | Status | Compare |
Type WS | LBCA2ZXWSE | TI (CC2541) | 4.0 LE | Internal X'tal | 10.4 x 7.7 x 1.8 mm | Yes* | Consumer |
![]() |
|
Type VZ | LBCA2ZZVZE | TI (CC2541) | 4.0 LE | Internal X'tal | 20.0 x 13.0 x 2.4 mm | Yes | Consumer |
![]() |
|
Type 1GR | LBCA1CW1GR | Cypress (CYW20736) | 4.1 LE | Internal X'tal | 9.0 x 7.0 x 1.2 mm | Yes | Consumer |
![]() ![]() |
|
Afero ASR-1 | AFERO-BL24-01 | Afero (ASR-1) | 4.1 LE | Internal X'tal | 7.5 x 8.0 x 1.8 mm | Yes | Consumer |
![]() ![]() |
|
Type 1BX | LBMA15Q1BX | Qualcomm (CSR8811) | 4.2 BR/EDR/LE | Internal X'tal | 5.0 x 4.5 x 1.0 mm | No | Consumer |
![]() ![]() |
|
Type ZF | LBCA2BZZFZ | Dialog (DA14580) | 4.1 LE | Internal X'tal | 5.4 x 4.4 x 1.0 mm | Yes* | Consumer |
![]() ![]() |
|
Type ZY | LBCA2HNZYZ | Dialog (DA14580) | 4.1 LE | Internal X'tal | 7.4 x 7.0 x 1.0 mm | Yes | Consumer |
![]() ![]() |
|
MBN52832 | WSM-BL241-ADA-008 | Nordic (nRF52832) | 5.0 LE | Internal X'tal | 7.4 x 7.0 x 0.9mm | Yes | Consumer |
![]() ![]() |