Wi-Fi Bluetooth for NXP i.MX
 |
Murata has partnered with NXP Semiconductor and Cypress Semiconductor Corporation to offer a complete Wi-Fi and Bluetooth connectivity environment for building world class Internet-connected products. The Murata Connectivity Modules enable developers to minimize the development time and effort for connectivity function implementation. Developer can get well verified Hardware and Software for Murata Wi-Fi and Bluetooth module on NXP i.MX platforms. |
|
Features
- World Class Quality Wi-Fi and Bluetooth module
- Supported on NXP i.MX6/7/8 platforms
- Linux 3.14.52, 4.1.15, 4.9.11, and 4.9.88 are supported and Backports
- Various support of Wi-Fi flavors: 802.11b/g/n, 802.11a/b/g/n/ac SISO, 802.11a/b/g/n/ac 2x2 MIMO up to 600Mbps
- Turn Key software reference solution by simple 3 steps (execute scripts, flash SD card and boot)
- Cypress official tested release ‘’fmac” WLAN driver on github
- Advance Bluetooth support (BR/EDR/LE)
- Supports all standard profiles from BlueZ
- FCC/IC/CE certified
|
Applications
- Smart devices
- Infotainment system
- Medical systems (not implantable)
- Enterprise-class intelligent control
- Data systems
- IoT Gatweay
|
To start evaluation, please follow these steps
- Please read Quick Start Guide (Linux) here.
- Please read Support Site Access Guide here.
- Please access to myMurata (Support Portal) (https://my.murata.com/en/web/wifi_nxpimx/home). Registration is required. Please refer to Support Site Access Guide to get the access.
- Please contact Murata for support on Android or other O/S’s.
|
For more documentation, software, and support please follow these steps to access NXP and Cypress Support Portals.
For NXP Portal:
For Cypress portal:
|
|
1FX |
1DX |
1BW |
ZP/1CK |
1MW |
1LV |
1BB |
1CX |
6UL(L) |
Yes |
Yes |
Yes
|
Yes |
Yes |
Yes* |
Yes |
No |
6SL |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes* |
Yes |
No
|
6SX |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes* |
Yes |
Yes* |
6Q(P)/DL |
Yes |
Yes |
Yes |
Yes |
Yes |
No
|
Yes |
Yes* |
7D |
Yes* |
Yes* |
Yes* |
Yes (ZP onboard) |
Yes* |
Yes* |
Yes* |
Yes* |
8MQ |
No |
No |
No
|
No |
No |
No |
No |
Yes
|
Rework or special-order adapters required for Yes*.
|
|