Global Website         News         Investor Relations         Careers         Contact Us

Wi-Fi Bluetooth for NXP i.MX

Murata has partnered with NXP Semiconductor and Cypress Semiconductor Corporation to offer a complete Wi-Fi and Bluetooth connectivity environment for building world class Internet-connected products. The Murata Connectivity Modules enable developers to minimize the development time and effort for connectivity function implementation. Developer can get well verified Hardware and Software for Murata Wi-Fi and Bluetooth module on NXP i.MX platforms.

Features

  • World Class Quality Wi-Fi and Bluetooth module
  • Supported on NXP i.MX6/7/8 platforms
  • Linux 3.14.52, 4.1.15, 4.9.11, and 4.9.88 are supported and Backports
  • Various support of Wi-Fi flavors: 802.11b/g/n, 802.11a/b/g/n/ac SISO, 802.11a/b/g/n/ac 2x2 MIMO up to 600Mbps
  • Turn Key software reference solution by simple 3 steps (execute scripts, flash SD card and boot)
  • Cypress official tested release ‘’fmac” WLAN driver on github
  • Advance Bluetooth support (BR/EDR/LE)
  • Supports all standard profiles from BlueZ
  • FCC/IC/CE certified

Applications

  • Smart devices
  • Infotainment system
  • Medical systems (not implantable)
  • Enterprise-class intelligent control
  • Data systems
  • IoT Gatweay

To start evaluation, please follow these steps

  • Please read Quick Start Guide (Linux) here.
  • Please read Support Site Access Guide here.
  • Please access to myMurata (Support Portal) (https://my.murata.com/en/web/wifi_nxpimx/home). Registration is required. Please refer to Support Site Access Guide to get the access.
  • Please contact Murata for support on Android or other O/S’s.

For more documentation, software, and support please follow these steps to access NXP and Cypress Support Portals.

For NXP Portal:

For Cypress portal:

  1FX 1DX 1BW ZP/1CK 1MW 1LV 1BB 1CX
6UL(L) Yes Yes Yes
Yes Yes Yes* Yes No
6SL Yes Yes Yes Yes Yes Yes* Yes No
6SX Yes Yes Yes Yes Yes Yes* Yes Yes*
6Q(P)/DL Yes Yes Yes Yes Yes No
Yes Yes*
7D Yes* Yes* Yes* Yes (ZP onboard) Yes* Yes* Yes* Yes*
8MQ No No No
No No No No Yes

Rework or special-order adapters required for Yes*.

1 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
Part Order Number Chipset WLAN BT Clock Host Inter-face Dimen. Cert. Grade Status Com-
pare
Type 1DX LBEE5KL1DX Cypress (CYW4343W) 802.11b/g/n v4.1+EDR Internal X'tal SDIO 6.95 x 5.15 x 1.1 mm Yes* Consumer Recommended
In Production

1 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction