Global Website         News         Investor Relations         Careers         Contact Us

RO3113

Order Number RO3113

  • 314.5MHz SAW Resonator - Single Port
  • Max Insertion Loss: 1.5000 dB
  • use in Local Oscillators in USA and Canadian 315MHz Superhet Receivers with 500 kHz IF
  • Very Low Series Resistance
  • Quartz Stability
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

RO3113

The RO3113 is a true one-port, surface-acoustic-wave (SAW) resonator in a low-profile TO39 case. It provides reliable, fundamental-mode, quartz frequency stabilization of fixed-frequency oscillators operating at approximately 314.5 MHz. The RO3113 is designed for IC based 315 MHz superhet receivers using a 500 kHz IF (Philips UAA3201T). Applications include wireless remote-control and security devices operating in the USA under FCC Part 15 and in Canada under DoC RSS-210.
Product Type Resonator - Single Port
Frequency 314.5MHz
Frequency MHz (min) 314.425
Frequency MHz (max) 314.575
Insertion Loss (typ) 1.00 dB
Insertion Loss (max) 1.50 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 3-Lead, Low-Profile Pin
Package TO39-3 Can
Lid Symbol RO3113
Dimension 9.3 mm
Technology SAW
Automotive Yes
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW resonators.
Data Sheet Download PDF
Data Sheet Date Mar 27, 2008
Key Markets Automotive | Retail | Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR
Key Applications Automotive Keyless Entry | Tire Pressure Monitoring | Wireless Point-of-Sale Terminals | Data Link Equipment | Peripherals | Remote Bar Code Data Entry | Bar Code Readers | Identification Tags | Home Automation | Door and Gate Openers | Personal and Home Security | Automated Meter Reading | Consumer Sports
Order Number RO3113
Packaging Antistatic Tube
Shipping Size 50 Units / Tube