Global Website         News         Investor Relations         Careers         Contact Us


Order Number SEM2410

Ultra Robust 2.4GHz Industrial Ethernet bridge

  • 2.4GHz Proprietary FHSS Ethernet Bridge
  • Network Topology: Point-to-Point and Point-to-Multipoint

460.8 Kbps RF data rate

  • Ideal for connecting remote Ethernet network segments across factories and industrial facilities
  • Wide operating voltage makes deployment easy in industrial settings
  • Simplifies Industrial Automation applications

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.


The SEM2410 family of products are high speed/long range wireless networking products from RFM. Operating in the globally license-free 2.4GHz bands, the SEM products are designed to provide high-speed wireless connectivity between Ethernet devices. Typical uses include Ethernet bridging, SCADA networks, PLC networking, and other industrial automation or data collection applications.
Minimum Order Quantity 1
Product Type Ethernet Bridge
Frequency 2.4GHz
Antenna Reverse TNC
RF Conn/ Antenna Reverse TNC
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type Flange
Dimension 201 x 141 x 53 mm
Supply Voltage min 9.0
Supply Voltage max 30.0
Transmit Power Configurable Yes
Transmit Power 10mW, 100mW
Receiver Sensitivity -93 dBm
Data Rate 460.80 kbps
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
Technology Proprietary FHSS
Network Point-to-Point and Point-to-Multipoint
Host Interface Ethernet
Host Interface Other RS-232C
FCC/IC Certified FCC / IC Certified
ETSI Certified ETSI Certified
RoHs Compliant Yes
CE Compliant CE Marked
ISO9001 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about networking using Murata Frequency Hopping Spread Spectrum technology.
Data Sheet Download PDF
Data Sheet Date Mar 14, 2008
Manual Download PDF
Key Markets Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid
Key Applications AMR and Smart Grid | Smart Energy Management and Control | Automatic Lighting and Temperature Control | Industrial Automation
Applications Characteristics M2M, WSN and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Order Number SEM2410
Shipping Size 1 Unit / Box